Balancing & Control Valves

ABNM & ABRA valve actuators



The modulated thermal actuator ABNM is used in direct digital controlled (DDC) systems with 0  10 volt control voltage. ABNM apply both in heating and cooling systems.

ABNM & ABRA valve actuators

Technical data



Code No.TypeDescriptionSupply Voltage
(VAC)
Control voltage
(VDC)
Cable length

ABNM actuators

082F1091 ABNMWith adapter for Danfoss RA valves240-101 m
082F1191 ABNMLOG with VA50 adapter24 1 m
082F1192 ABNMLOG with VA50 adapter24 5 m
082F1193 ABNMLIN with VA50 adapter24 1 m
082F1198 ABNMLOG without adapter24 no
082F1199 ABNMLIN without adapter24 no

ABRA actuators

082F1085 ABRARA 200024  


Documentation





Certificates/Declarations
 
EC-Declaration Actuator Type ABNM-LOG/LIN, 0-10 V Proportional
VCSKD102_ABNM_EC_decl.pdf (0.2 Mb), Literature number: VCSKD102, Language: English, Release date: 09/03 2011
 


Data sheet
 
Actuator type ABNM with theft protection, 0-10 V proportional
VD78H602_ABNM_082F1091_teamcent.pdf (1.0 Mb), Literature number: VD78H602, Language: English, Release date: 27/01 2011
 
Actuator Type ABNM-LOG/LIN for AB-QM, 0-10 V proportional
VDSKF202_ABNM_LOG_LIN.pdf (1.1 Mb), Literature number: VDSKF202, Language: English, Release date: 05/10 2011
 


Instruction
 
ABNM-LOG/LIN, 0-10 V proportional
VISKD202_ABNM-LOG-LIN.PDF (0.5 Mb), Literature number: VISKD202, Language: English, Release date: 11/04 2012
 
Instruction for actuator type ABNM with theft protection, 0-10 V proportional
ABNM_VISDG351.pdf (0.6 Mb), Literature number: VISDG351, Language: (51) DK,GB,DE, Release date: 27/01 2011
 


Accessories