Radiator Thermostats

H-piece Valve, RLV-KS



By means of the H-piece valve type RLV-KS every valve radiator with a centre distance between the connections of 50 mm can be blocked individually, e.g. in order to carry out trouble-free maintenance without affecting other parts of the system. RLV-KS is used in two-pipe systems.

H-piece Valve, RLV-KS

Technical data



RLV-KS

003L0220 RLV-KSStraightG 1/2G 3/4
003L0221 RLV-KSStraightG 3/4 AG 3/4
003L0222 RLV-KSAngleG 1/2G 3/4
003L0223 RLV-KSAngleG 3/4 AG 3/4


Documentation



3 Documents found: 2 data sheet and 1 instruction


Data sheet
 
Data RLV-KS
vd33x102 data RLV-KS eng.pdf (0.5 Mb), Literature number: VDQAR14C, Language: (7L) GB,NL, Release date: 08/09 1999
 
H-piece valves type RLV-KS
VDQDP202_RLV-KS.pdf (0.5 Mb), Literature number: VDQDP202, Language: English, Release date: 10/06 2008
 


Instruction
 
Instructions for RLV-KS
1_vi16g500_013R9277.pdf (0.1 Mb), Literature number: VIVDJ15H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 01/05 1999