Radiator Thermostats

H-piece Valve, RLV-KD



By means of the H-piece valve type RLV-KD every valve radiator with a centre distance between the connections of 50 mm can be blocked individually, e.g. in order to carry out trouble-free maintenance without affecting other parts of the system.
RLV-KD is used in two-pipe systems.
A drain tap is available as an accessory for draining and filling the radiator with water.


H-piece Valve, RLV-KD

Technical data



RLV-KD

003L0240 RLV-KDStraightR 1/2G 3/4
003L0241 RLV-KDStraightG 3/4G 3/4
003L0242 RLV-KDAngleR 1/2G 3/4
003L0243 RLV-KDAngleG 3/4G 3/4


Documentation



3 Documents found: 2 data sheet and 1 instruction


Data sheet
 

vd35c102 data RLV-KD eng.pdf (0.6 Mb), Literature number: VDQAS14C, Language: (7L) GB,NL, Release date: 06/08 2002
 
H-piece valves type RLV-KD
Vdqda202_RLV-KD.pdf (1.4 Mb), Literature number: VDQDA202, Language: English, Release date: 15/04 2005
 


Instruction
 
Instructions for RLV-KD
VI35A400_013R9307_RLV-KD.pdf (0.7 Mb), Literature number: VI35A45H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 01/02 2005