Radiator Thermostats

VHS valves



H - piece with integrated valve at the inlet side and shut-off / drain device at the outlet. The thermostatic valve has an integrated pre-setting facility for quick and accurate system balancing. The VHS is the ideal control valve for radiators with 50 mm distance between inlet and outlet. The 50 mm connection is available at all valve-radiators and is increasingly used at design radiators as well as towel rails. At the 6-port universal radiator there are several connection possibilities, among them a 50 mm connection.

VHS valves

Technical data



VHS-E for
one pipe systems

013G4691 VHS-EAngleG 1/2 AG 3/4 A
013G4692 VHS-EStraightG 1/2 AG 3/4 A
013G4693 VHS-EAngleG 3/4G 3/4 A
013G4694 VHS-EStraightG 3/4 G 3/4 A

VHS-FN, high capacity

013G4225 VHS-FNAngleR 1/2G 3/4
013G4226 VHS-FNStraightR 1/2G 3/4

VHS-UN for
two pipe systems

013G4741 VHS-UNAngleG 1/2 AG 3/4 A
013G4742 VHS-UNStraightG 1/2 AG 3/4 A
013G4743 VHS-UNAngleG 3/4G 3/4 A
013G4744 VHS-UNStraightG 3/4G 3/4 A

VHS-UR for two pipe systems

013G4689 VHS-UR, reverse flowAngle, reverse flowG 1/2 AG 3/4 A


Documentation



9 Documents found: 3 data sheet and 6 instruction


Data sheet
 
VHS valve
VD53D302_VHS.pdf (0.8 Mb), Literature number: VD53D302, Language: English, Release date: 01/12 2003
 
VHS-E valve for one-pipe parallel and base-connection radiators
VHS-E_one-pipe_VD53E202.pdf (1.1 Mb), Literature number: VD53E202, Language: English, Release date: 04/09 2008
 
VHS-FN high flow valves for two-pipe systems
VHS-FN_VDTKY102.pdf (1.6 Mb), Literature number: VDTKY102, Language: English, Release date: 09/09 2008
 


Instruction
 
Design Cover for VHS, Instruction
2_013R9305_vi31g15b_rund.pdf (0.1 Mb), Literature number: VI31G102, Language: English, Release date: 01/09 2000
 
Instructions, VHS-FN high capacity valve
VHS-FN_high flow_013R9470.pdf (0.8 Mb), Literature number: VITKA15B, Language: (5B) GB,DE, Release date: 15/11 2007
 
Mounting of VHS-UN 15
013R9281_vi33d103-std.pdf (0.3 Mb), Literature number: VITKV102, Language: English, Release date: 01/09 1999
 
VHS cover, powder lacquering
1_013R9301_vi31c35b.pdf (0.2 Mb), Literature number: VITKT102, Language: English, Release date: 01/01 2003
 
VHS presetting/draining
2_013R9317_VI53f103.pdf (0.5 Mb), Literature number: VITKH102, Language: English, Release date: 01/09 2001
 
VHS, draining & filling
1_013R9317_VI53f103.pdf (0.5 Mb), Literature number: VITKH15B, Language: (5B) GB,DE, Release date: 01/09 2001