|
|
|
Sensors for non Danfoss Valves
Danfoss thermostatic sensors, designed for use on valves from other manufacturers.
The products shown on this site represents a part of Danfoss' extensive product range.
To see more country specific products - please select a country from the drop down list 'Local sites' in the top right corner of this page.
|
|
|
Technical data
| Code No. | Type | Description | Sensor | Colour | Capillary tube (m) |
For MMA Valves |
|
013G2760
| RA 2000-M | Frost protection, limiting and locking of temperature set-point, suitable for MMA valves | Built-in sensor | White/RAL 9010 | - |
|
013G2761
| RA 2000-M | Frost protection, limiting and locking of temperature set-point, suitable for MMA valves | Built-in sensor | White/RAL 9010 | - |
For TA Valves |
|
013G2770
| RA 2000-T | Frost protection, limiting and locking of temperature set-point, suitable for TA valves | Built-in sensor | White/RAL 9010 | - |
RAE-H Sensors |
|
013G5035
| RAE-H | For Herz valves. | Built-in sensor | White/RAL 9010 | - |
RAE-K Sensors |
|
013G5034
| RAE-K | For non Danfoss valves. | Built-in sensor | White/RAL 9010 | - |
|
013G5036
| RAE-K | For non Danfoss valves. | Remote sensor | White/RAL 9010 | 0-2 |
|
013G5037
| RAE-K set | Set with RAE-K sensor and RLV-KS straight lockshield valve, DN 20 | Built-in sensor | White/RAL 9010 | - |
|
013G5039
| RAE-K set | Set with RAE-K sensor and RLV-KS angle lockshield valve, DN 20 | Built-in sensor | White/RAL 9010 | - |
|
013G5134
| RAE-K | For non Danfoss valves, positive shut-off feature. | Built-in sensor | White/RAL 9010 | - |
RAS-CK Sensors |
|
013G5025
| RAS-CK | For non Danfoss valves, black socket. | Built-in sensor | White/RAL 9010 | - |
|
Documentation
|
Certificates/Declarations
EU-Declaration: RAE-K Thermostatic Sensors
Declaration_RAE-K.pdf
(0.1 Mb), Literature number: VCAVE102, Language: English, Release date: 29/04 2008
|
RAW-K & RAW-KC, EC-Declaration of Conformity
Declaration_RAW-K_RAW-KC.pdf
(0.1 Mb), Literature number: VCAVC102, Language: English, Release date: 05/03 2007
|
|
|
Data sheet
RTS-K Everis™ Thermostatic Sensor
VDVFC302_RTS-K_Everis.pdf
(0.3 Mb), Literature number: VDVFC302, Language: English, Release date: 11/06 2007
|
|
|
Instruction
Instr. RAE-K
instr RAE-K eng.pdf
(0.2 Mb), Literature number: VITCI14C, Language: (7L) GB,NL, Release date: 15/01 2004
|
|
|
Leaflet
Danfoss - The world's biggest producer of radiator thermostats
Worlds_biggest_producer.pdf
(1.7 Mb), Literature number: VBTTT102, Language: English, Release date: 05/12 2005
|
Selection chart
H1800 SelectiekaartA3_GB_.pdf
(3.1 Mb), Literature number: VBAVZ102, Language: English, Release date: 12/05 2009
|
|
|
Multimedia
RA2000 - gas- vs liquid-filled bellows
Gas_vs_Liquid_techVersion.exe
(1.0 Mb), Literature number: VVTTZ102, Language: English, Release date: 23/01 2006
|
|
|
Technical papers
Danfoss Yesterday and Today
Danfoss_yesterday_and_today.pdf
(0.1 Mb), Literature number: VETLT102, Language: English, Release date: 13/06 2005
|
Save Up to 20% on Your Heating Bill
Save_up_to_20.pdf
(0.1 Mb), Literature number: VETLU102, Language: English, Release date: 13/06 2005
|
The Danfoss Radiator Thermostat
The_Danfoss_radiator_thermostat.pdf
(0.4 Mb), Literature number: VETLV102, Language: English, Release date: 13/06 2005
|
The present development of thermostatic control in individual rooms
The_present_development.pdf
(0.1 Mb), Literature number: VETLW102, Language: English, Release date: 13/06 2005
|
|
|
|
|
|
|
|