Radiator Thermostats

Programmable Sensors



The RA-PLUS is a radiator thermostat with a built-in electronic programme. The user can choose between Comfort and Setback mode, the latter reducing the desired room temperature by 3°C.

The products shown on this site represents a part of Danfoss' extensive product range.

To see more country specific products - please select a country from the drop down list 'Local sites' in the top right corner of this page.


Programmable Sensors

Technical data



RA PLUS
Sensors

013G2750 RA PLUSProgrammable sensor, changes room temperature approx. 3°C, incl. timer box with two programs Built-inWhite/RAL 9010-
013G2751 RA PLUSProgrammable sensor, changes room temperature approx. 3°C, without timer boxBuilt-inWhite/RAL 9010-
013G2753 RA PLUSElectronic timer box with two programs for RA PLUS sensorsTimer boxWhite/RAL 9010-
013G2754 RA PLUSProgrammable sensor, changes room temperature approx. 3°C, incl. timer box with two programs, suitable for hot water or low pressure steam systemsBuilt-inWhite/RAL 9010-

RA/K PLUS
Sensors

013G2730 RA-K PLUSProgrammable sensor, changes room temperature approx. 3°C, incl. timer box with two programs, suitable for most non Danfoss valvesBuilt-inWhite/RAL 9010-
013G2731 RA-K PLUSProgrammable sensor, changes room temperature approx. 3°C, without timer box, suitable for most non Danfoss valvesBuilt-inWhite/RAL 9010-

RA/V PLUS
Sensors

013G2780 RA PLUSProgrammable sensor, changes room temperature approx. 3°C, incl. timer box with two programs, suitable for older Danfoss RAV 34 mm valvesBuilt-inWhite/RAL 9010-

RA/VL PLUS
Sensors

013G2790 RA PLUSProgrammable sensor, changes room temperature approx. 3°C, incl. timer box with two programs, suitable for older Danfoss RAV 26 mm valvesBuilt-inWhite/RAL 9010-


Documentation





Certificates/Declarations
 
RA-Plus, EU-Declaration of Conformity
Declaration_RA-PLUS.pdf (0.1 Mb), Literature number: VCVFP102, Language: English, Release date: 20/03 1999
 


Data sheet
 
RA Plus & RA-K Plus programmable radiator thermostat
VD53P202_RA-Plus.pdf (1.1 Mb), Literature number: VD53P202, Language: English, Release date: 27/06 2005
 


Instruction
 
Control box, RA-PLUS
013R9304.pdf (0.1 Mb), Literature number: VITZH15B, Language: (5B) GB,DE, Release date: 01/01 2002
 
RA-PLUS User Guide
RA-Plus_013R9282_PCM.pdf (0.4 Mb), Literature number: VIAVA15H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 01/11 2001
 


Leaflet
 
Danfoss - The world's biggest producer of radiator thermostats
Worlds_biggest_producer.pdf (1.7 Mb), Literature number: VBTTT102, Language: English, Release date: 05/12 2005
 
Selection chart
H1800 SelectiekaartA3_GB_.pdf (3.1 Mb), Literature number: VBAVZ102, Language: English, Release date: 12/05 2009
 


Multimedia
 
Animated guide: Operating principle of Danfoss radiator thermostats
operation_princip_facelift.swf (0.1 Mb), Literature number: VVTTD102, Language: English, Release date: 06/03 2007
 


Quick Guide
 
Sensor Replacement Guide
Service guide.pdf (0.5 Mb), Literature number: VQTTJ102, Language: English, Release date: 27/09 2005
 


Technical papers
 
Danfoss Yesterday and Today
Danfoss_yesterday_and_today.pdf (0.1 Mb), Literature number: VETLT102, Language: English, Release date: 13/06 2005
 
Save Up to 20% on Your Heating Bill
Save_up_to_20.pdf (0.1 Mb), Literature number: VETLU102, Language: English, Release date: 13/06 2005
 
The Danfoss Radiator Thermostat
The_Danfoss_radiator_thermostat.pdf (0.4 Mb), Literature number: VETLV102, Language: English, Release date: 13/06 2005
 
The present development of thermostatic control in individual rooms
The_present_development.pdf (0.1 Mb), Literature number: VETLW102, Language: English, Release date: 13/06 2005