| Code No. | Type | PN (bar) | Max DH supply temp. (°C) | Capacity DHW (kW) | Control type DHW |
Termix One-B |
|
004B6200
| Termix One-B type 1 | 16 | 120 | 29.3-37.8 | Thermostatic |
|
004B6201
| Termix One-B type 2 | 16 | 120 | 34.7-45.1 | Thermostatic |
|
004B6202
| Termix One-B type 3 | 16 | 120 | 60 - 90 | Thermostatic |
|
004B6024
| Termix One-B type + AG1 | 16 | 120 | 30 - 38 | Thermostatic |
|
004B6025
| Termix One-B type 2 + AG1 | 16 | 120 | 35 - 45 | Thermostatic |
|
004B6026
| Termix One-B type 3 + AG2 | 16 | 120 | 60 - 90 | Thermostatic |
|
004B8452
| Termix One - Product Group No. | 16 | 120 | 21.7-77.7 | Thermostatic |
Termix One-Q |
|
004B6204
| Termix One-Q type 1 | 16 | 120 | 21.7-43.7 | Thermostatic |
|
004B6700
| Termix One-Q type 2 | 16 | 120 | 27 - 37.2 | Thermostatic |
|
004B6205
| Termix One-Q type 3 | 16 | 120 | 50.0-77.7 | Thermostatic |
|
004B6203
| Termix One-Q type 1 + AG1 | 16 | 120 | 21.7-43.7 | Thermostatic |
|
004B6699
| Termix One-Q type 2 + AG1 | 16 | 120 | 27 - 37.2 | Thermostatic |
|
004B6027
| Termix One-Q type 3 + AG2 | 16 | 120 | 60 - 90 | Thermostatic |