|
|
|
Wireless Models
The Danfoss range of radio controlled thermostats are ideal for use in situations where it is impractical to run wiring between the thermostat location and other controls in the system.
|
|
|
Technical data
| Code No. | Type | Description |
RX- Receivers |
|
087N7476
| RX1 | Single channel receiver works with 1 wireless thermostat types: RT51-RF, RT52-RF, TP5000-RF, TP7000-RF, RET B-RF, CET B-RF, WP75-RF |
|
087N7477
| RX2 | Two channel receiver works with 2 wireless thermostats types: RT51-RF, RT52-RF, TP5000-RF, TP7000-RF, RET B-RF, CET B-RF, WP75-RF |
|
087N7478
| RX3 | Three channel receiver works with 3 wireless thermostats types: RT51-RF, RT52-RF, TP5000-RF, TP7000-RF, RET B-RF, CET B-RF, WP75-RF |
|
087N7484
| RX3B | Two channel receiver with additional heat demand output works with 2 wireless thermostats types: RT51-RF, RT52-RF, TP5000-RF, TP7000-RF, RET B-RF, CET B-RF, WP75-RF. Common heat-demand relay output. |
TP4000RF |
|
087N7920
| TP4000RF | Wireless programmable room thermostat with built in sensor. |
|
087N7921
| TP4000RF + RX1 | Wireless programmable room thermostat with built in sensor. Complete with RX1 reciever |
TP5000RF Si |
|
087N791200
| TP5000RF Si | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer. |
|
087N791201
| TP5001RF | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer. |
|
087N791202
| TP5001RF | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer. |
|
087N7912BE
| TP5001RF | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer. |
|
087N7912FR
| TP5000RF | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor and service interval timer. |
|
087N791400
| TP5000RF Si + RX1 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX1 receiver. |
|
087N791401
| TP5001RF + RX1 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX1 receiver. |
|
087N791402
| TP5001RF + RX1 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX1 receiver. |
|
087N7914BE
| TP5001RF + RX1 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX1 receiver. |
|
087N7914FR
| TP5000RF + RX1 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX1 receiver. |
|
087N791500
| TP5000RF Si + RX2 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX2 receiver. |
|
087N791501
| TP5001RF + RX2 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX2 receiver. |
|
087N791502
| TP5001RF + RX2 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX2 receiver. |
|
087N7915BE
| TP5001RF + RX2 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX2 receiver. |
|
087N7915FR
| TP5000RF + RX2 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX2 receiver. |
|
087N791600
| TP5000RF Si + RX3 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX3 receiver. |
|
087N791601
| TP5001RF + RX3 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX3 receiver. |
|
087N791602
| TP5001RF + RX3 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX3 receiver. |
|
087N7916BE
| TP5001RF + RX3 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX3 receiver. |
|
087N7916FR
| TP5000RF + RX3 | Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day. With built-in sensor, service interval timer and RX3 receiver. |
TP7000-RF |
|
087N7410
| TP7000-RF | Programmable room thermostat with 7 day or 5/2 day programming options. |
|
087N7411
| TP7000-RF | Remote sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m |
|
087N7414
| TP7000-RF | Built-in sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m |
|
087N7415
| TP7000-RF | Remote sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m |
|
Documentation
|
Certificates/Declarations
Declaration of Conformity, TP5000Si RF
TP5000Si RF June 08.pdf
(0.0 Mb), Literature number: VCRMD202, Language: English, Release date: 05/06 2008
|
Declaration of Conformity, TP7000RF
TP7000_Series_RF.pdf
(0.0 Mb), Literature number: VCRMB102, Language: English, Release date: 26/05 2006
|
RX Receivers Declaration of Conformity
DRL0062 RX1 RX2 RX3.pdf
(0.0 Mb), Literature number: VCRMF202, Language: English, Release date: 09/02 2009
|
|
|
Data sheet
CET B-RF Datasheet
222v01.pdf
(0.6 Mb), Literature number: VDAGA102, Language: English, Release date: 02/08 2007
|
TP4000 Programmable Room Thermostat
050v02.pdf
(0.5 Mb), Literature number: VDRMB202, Language: English, Release date: 20/03 2009
|
TP7000
560v08.pdf
(0.8 Mb), Literature number: VDRGI302, Language: English, Release date: 17/03 2008
|
|
|
Instruction
RX Receivers Instructions
30622v05.pdf
(1.5 Mb), Literature number: VIRMC21H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 23/07 2007
|
TP4000 Range Installation Instructions
40811v04.pdf
(1.8 Mb), Literature number: VIBYN402, Language: English, Release date: 05/11 2009
|
TP5001, TP5001-RF & TP5001M
40700v06s3-00 .pdf
(3.3 Mb), Literature number: VIRMB467, Language: (67) DK, GB, DE, FR, ES, IT, Release date: 30/10 2008
|
TP5001, TP5001-RF & TP5001M
40701v06s3-00 web.pdf
(3.7 Mb), Literature number: VIRMA567, Language: (67) DK, GB, DE, FR, ES, IT, Release date: 30/10 2008
|
TP5001, TP5001-RF & TP5001M
40804v02s3-00.pdf
(4.3 Mb), Literature number: VIBYJ202, Language: English, Release date: 23/09 2008
|
TP5001, TP5001-RF & TP5001M
40807v03s3-00a.pdf
(3.5 Mb), Literature number: VIBYK302, Language: English, Release date: 13/01 2009
|
TP7000 - Installation Instruction
37037v01s1-24.pdf
(3.6 Mb), Literature number: VIBYR11H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 29/07 2009
|
|
|
Leaflet
TP4000 Range Sales Leaflet
238v02.pdf
(1.6 Mb), Literature number: VBRMA202, Language: English, Release date: 20/03 2009
|
TP5000 Si (+RF) Sales Leaflet
296v03.pdf
(4.8 Mb), Literature number: VBRMC302, Language: English, Release date: 15/11 2007
|
|
|
User Guide
TP4000 Range User Instruction
40812v04.pdf
(1.8 Mb), Literature number: VUBYF402, Language: English, Release date: 05/11 2009
|
TP7000 - User Instructions
37036v01s1-24.pdf
(2.6 Mb), Literature number: VUBYG11H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 29/07 2009
|
|
|
|
|
|
|
|