Room Thermostats

Wireless Models



The Danfoss range of radio controlled thermostats are ideal for use in situations where it is impractical to run wiring between the thermostat location and other controls in the system.


Wireless Models

Technical data



Code No.TypeDescription

RX- Receivers

087N7476 RX1Single channel receiver works with 1 wireless thermostat types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF
087N7477 RX2Two channel receiver works with 2 wireless thermostats types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF
087N7478 RX3Three channel receiver works with 3 wireless thermostats types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF
087N7484 RX3BTwo channel receiver with additional heat demand output works with 2 wireless thermostats types: TP5000Si-RF, TP7000-RF, RET B-RF, CET B-RF. Common heat-demand relay output.

TP4000RF

087N7920 TP4000RFWireless programmable room thermostat with built in sensor.
087N7921 TP4000RF + RX1Wireless programmable room thermostat with built in sensor. Complete with RX1 reciever

TP5000RF Si

087N791200 TP5000RF SiBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor and service interval timer.
087N791201 TP5001RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor and service interval timer.
087N791202 TP5001RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor and service interval timer.
087N7912BE TP5001RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor and service interval timer.
087N7912FR TP5000RFBattery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor and service interval timer.
087N791400 TP5000RF Si + RX1Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX1 receiver.
087N791401 TP5001RF + RX1Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX1 receiver.
087N791402 TP5001RF + RX1Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX1 receiver.
087N7914BE TP5001RF + RX1Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX1 receiver.
087N7914FR TP5000RF + RX1 Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX1 receiver.
087N791500 TP5000RF Si + RX2Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX2 receiver.
087N791501 TP5001RF + RX2Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX2 receiver.
087N791502 TP5001RF + RX2Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX2 receiver.
087N7915BE TP5001RF + RX2Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX2 receiver.
087N7915FR TP5000RF + RX2Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX2 receiver.
087N791600 TP5000RF Si + RX3Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX3 receiver.
087N791601 TP5001RF + RX3Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX3 receiver.
087N791602 TP5001RF + RX3Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX3 receiver.
087N7916BE TP5001RF + RX3Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX3 receiver.
087N7916FR TP5000RF + RX3Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor, service interval timer and RX3 receiver.

TP7000-RF

087N7410 TP7000-RFProgrammable room thermostat with 7 day or 5/2 day programming options.
087N7411 TP7000-RFRemote sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m
087N7414 TP7000-RFBuilt-in sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m
087N7415 TP7000-RFRemote sensor model. Wireless, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Transmitter range max 30m


Documentation





Certificates/Declarations
 
Declaration of Conformity, TP5000Si RF
TP5000Si RF June 08.pdf (0.0 Mb), Literature number: VCRMD202, Language: English, Release date: 05/06 2008
 
Declaration of Conformity, TP7000RF
TP7000_Series_RF.pdf (0.0 Mb), Literature number: VCRMB102, Language: English, Release date: 26/05 2006
 
RX Receivers Declaration of Conformity
DRL0062 RX1 RX2 RX3_2.pdf (0.0 Mb), Literature number: VCRMF302, Language: English, Release date: 22/10 2010
 


Data sheet
 
CET B-RF Datasheet
222v01.pdf (0.3 Mb), Literature number: VDAGA102, Language: English, Release date: 02/08 2007
 
TP4000 Datasheet
050v03.pdf (0.2 Mb), Literature number: VDRMB302, Language: English, Release date: 05/01 2010
 
TP7000 Datasheet
560v08.pdf (0.8 Mb), Literature number: VDRGI302, Language: English, Release date: 17/03 2008
 


Instruction
 
RX Receivers Instructions
30622v05.pdf (1.5 Mb), Literature number: VIRMC21H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 23/07 2007
 
TP4000 Range Installation Instructions
40811v04.pdf (1.8 Mb), Literature number: VIBYN41H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 07/11 2009
 
TP5001, TP5001-RF & TP5001M
40700v06s3-00.pdf (2.6 Mb), Literature number: VIRMB467, Language: (67) DK, GB, DE, FR, ES, IT, Release date: 30/10 2008
 
TP5001, TP5001-RF & TP5001M
40701v06s3-00 web.pdf (2.9 Mb), Literature number: VIRMA567, Language: (67) DK, GB, DE, FR, ES, IT, Release date: 30/10 2008
 
TP5001, TP5001-RF & TP5001M
40804v02s3-00.pdf (3.0 Mb), Literature number: VIBYJ202, Language: English, Release date: 23/09 2008
 
TP5001, TP5001-RF & TP5001M
40807v03s3-00.pdf (2.0 Mb), Literature number: VIBYK302, Language: English, Release date: 13/01 2009
 
TP7000 - Installation Instruction
37037v02s1-24.pdf (3.7 Mb), Literature number: VIBYR21H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 07/04 2010
 


Leaflet
 
Electronic Room Controls - End User leaflet
CSPC_Product_Leaflet_ERC_VBBYD102.pdf (0.2 Mb), Literature number: VBBYD102, Language: English, Release date: 19/10 2012
 
TP4000 Range Sales Leaflet
238v03.pdf (2.6 Mb), Literature number: VBRMA302, Language: English, Release date: 16/02 2011
 
TP5000 Si (+RF) Sales Leaflet
296v03.pdf (4.8 Mb), Literature number: VBRMC302, Language: English, Release date: 15/11 2007
 


User Guide
 
TP4000 Range User Instruction
40812v05.pdf (1.7 Mb), Literature number: VUBYF51H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 10/02 2011
 
TP7000 - User Instructions
37036v03s1-24.pdf (2.7 Mb), Literature number: VUBYG31H, Language: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Release date: 16/02 2011