Floor Heating Electrical

DIN Rail Thermostats



Electronic thermostats for DIN rail mounting.

The DIN rail thermostats can be used for various purposes, for example for controlling:
- electrical under floor heating systems
- room temperature
- snow melting
- roof gutter applications
- frost protection


DIN Rail Thermostats

Technical data



EFET 316

088L0443 EFET 316-10 to +5016A / 3600WIP 20

EFET 330 series

088L0444 EFET 330-10 to +1016A / 3600WIP 20
088L0445 EFET 330+5 to +4516A / 3600WIP 20
088L0446 EFET 330+15 to +3016A / 3600WIP 20
088L0447 EFET 330+30 to +9016A / 3600WIP 20
088L0450 EFET 330+15 to +3016A / 3600WIP 20
088L0455 EFET 330+60 to +16016A / 3600WIP 20