Ice and Snow Melting

Electronic Outdoor Thermostats



Electronic thermostats used for various outdoor purposes for example for controlling:
- ice and snow melting
- roof gutter applications
- frost protection
- pipe tracing


Electronic Outdoor Thermostats

Technical data



Code No.NameScale settingResistive loadIP class

EFET 610

088L0448 EFET 610-10 to +5010A / 2300WIP 44

EFIT 850

088L0018 EFIT 850, PSU   
088L0449 EFIT 850, without sensor 230V ~ 15AIP 20
088L0458 EFIT Ground Sensor, 850  IP 67
088L0459 EFIT Roof Sensor, 850  IP 67


Documentation



4 Documents found: 1 data sheet and 3 instruction


Data sheet
 
EFIT™ 850 ice and snow melting
Product_leaflet_EFIT_850.pdf (0.5 Mb), Literature number: VDSGB102, Language: English, Release date: 29/06 2007
 


Instruction
 
Danfoss EFIT™ 850 Controller instruction
Danfoss EFIT 850 Controller Instruction GB-DAS.pdf (2.0 Mb), Literature number: VISGJ102, Language: English, Release date: 02/07 2007
 
EFIT™ 850 Sensor instruction
Danfoss EFIT 850 Sensor Instruction GB-DAS.pdf (1.2 Mb), Literature number: VISGK102, Language: English, Release date: 02/07 2007
 
Electronic thermostat EFET 610
EFET-610_Installation_VIFZK102_hi-res.pdf (0.1 Mb), Literature number: VIFZK102, Language: English, Release date: 17/02 2007