| Code No. | Name | Watts per meter (Watts) | Length of the cable (m) | Output W (W) | Rated Voltage (V) | Construction |
SLHW |
|
088L1360
| SLHW-45 | (45°C) 7 | Cable on 300m drums | | 230 | Semi-Conductive self-limiting |
|
088L1361
| SLHW-45,no scr | (45°C) 7 | Cable on 300m drums | | 230 | Semi-Conductive self-limiting |
|
088L1362
| SLHW-55 | (55°C) 9 | Cable on 300m drums | | 230 | Semi-Conductive self-limiting |
|
088L1363
| SLHW-55,no scr. | (55°C) 9 | Cable on 300m drums | | 230 | Semi-Conductive self-limiting |
|
088L1364
| SLHW-70 | (70°C) 12 | Cable on 300m drums | | 230 | Semi-Conductive self-limiting |
|
088L1365
| SLHW-70,no scr. | (70°C) 12 | Cable on 300m drums | | 230 | Semi-Conductive self-limiting |
SLIG |
|
088L1200
| SLIG-18 | (0°C) 18 | Cable on 300m drums | | | Semi-conductive self-limiting |
|
088L1201
| SLIG-18,no scr. | (0°C) 18 | Cable on 300m drums | | | Semi-conductive self-limiting |
|
088L1205
| SLIG-18 | (0°C) 18 | Cable on 300m drums | | | Semi-conductive self-limiting |
SLPG |
|
088L1100
| SLPG-10 | (10°C) 10 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1101
| SLPG-10,no scr. | (10°C) 10 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1105
| SLPG-26 | (10°C) 26 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1106
| SLPG-26,no scr. | (10°C) 26 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1110
| SLPG-33 | (10°C) 33 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1111
| SLPG-33,no scr. | (10°C) 33 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1115
| SLPG-10 | (10°C) 10 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1120
| SLPG-26 | (10°C) 26 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
|
088L1125
| SLPG-33 | (10°C) 33 | Cable on 300m drums | | 220/230 | Semi-conductive self-limiting |
SLPH |
|
088L1000
| SLPH-10 | (10°C) 10 | Cable on 300m drums | | 220/230 | Semi-conductor self-limiting |
|
088L1005
| SLPH-10 | (10°C) 10 | Cable on 300m drums | | 220/230 | Semi-conductor self-limiting |
|
088L1010
| SLPH-10 | (10°C) 10 | 2 | 20 | 220/230 | Semi-conductor self-limiting |
|
088L1011
| SLPH-10 | (10°C) 10 | 4 | 40 | 220/230 | Semi-conductor self-limiting |
|
088L1012
| SLPH-10 | (10°C) 10 | 6 | 60 | 220/230 | Semi-conductor self-limiting |
|
088L1013
| SLPH-10 | (10°C) 10 | 8 | 80 | 220/230 | Semi-conductor self-limiting |
|
088L1014
| SLPH-10 | (10°C) 10 | 10 | 100 | 220/230 | Semi-conductor self-limiting |
|
088L1015
| SLPH-10 | (10°C) 10 | 12 | 120 | 220/230 | Semi-conductor self-limiting |
|
088L1016
| SLPH-10 | (10°C) 10 | 14 | 140 | 220/230 | Semi-conductor self-limiting |
|
088L1017
| SLPH-10 | (10°C) 10 | 16 | 160 | 220/230 | Semi-conductor self-limiting |
|
088L1018
| SLPH-10 | (10°C) 10 | 19 | 190 | 220/230 | Semi-conductor self-limiting |
|
088L1019
| SLPH-10 | (10°C) 10 | 22 | 220 | 220/230 | Semi-conductor self-limiting |
|
088L1020
| SLPH-10 | (10°C) 10 | 25 | 250 | 220/230 | Semi-conductor self-limiting |