Radiator Thermostats

VHX Sets



VHX sets are developed for use on design radiators.

VHX Sets

Technical data



VHX sets (X-tra Collection)

013G4276 VHX-DUOStraight, dual 50 mm connectionSet includes RAX sensorChrome
013G4277 VHX-DUOStraight, dual 50 mm connectionSet includes RAX sensorBrushed steel
013G4278 VHX-DUOStraight, dual 50 mm connectionSet includes RAX sensorWhite RAL 9016
013G4279 VHX-DUOAngle, dual 50 mm connectionSet includes RAX sensorChrome
013G4280 VHX-DUOAngle, dual 50 mm connectionSet includes RAX sensorBrushed steel
013G4281 VHX-DUOAngle, dual 50 mm connectionSet includes RAX sensorWhite RAL 9016
013G4282 VHX-MONOStraight, single connectionSet includes RAX sensorChrome
013G4283 VHX-MONOStraight, single connectionSet includes RAX sensorBrushed steel
013G4284 VHX-MONOStraight, single connectionSet includes RAX sensorWhite RAL 9016
013G4285 VHX-MONOAngle, single connectionSet includes RAX sensorChrome
013G4286 VHX-MONOAngle, single connectionSet includes RAX sensorBrushed steel
013G4287 VHX-MONOAngle, single connectionSet includes RAX sensorWhite RAL 9016
013G4362 VHX-DUOStraight, dual 50 mm connectionSet includes RTX sensorWhite RAL 9010
013G4363 VHX-DUOAngle, dual 50 mm connectionSet includes RTX sensorWhite RAL 9010
013G4364 VHX-MONOStraight, single connectionSet includes RTX sensorWhite RAL 9010
013G4365 VHX-MONOAngle, single connectionSet includes RTX sensorWhite RAL 9010
013G4366 VHX-DUOStraight, dual 50 mm connectionSet includes RAX sensorWhite RAL 9010
013G4367 VHX-DUOAngle, dual 50 mm connectionSet includes RAX sensorWhite RAL 9010
013G4368 VHX-MONOStraight, single connectionSet includes RAX sensorWhite RAL 9010
013G4369 VHX-MONOAngle, single connectionSet includes RAX sensorWhite RAL 9010
013G4376 VHX-DUOStraight, dual 50 mm connectionSet includes RTX sensorChrome
013G4377 VHX-DUOStraight, dual 50 mm connectionSet includes RTX sensorBrushed steel
013G4378 VHX-DUOStraight, dual 50 mm connectionSet includes RTX sensorWhite RAL 9016
013G4379 VHX-DUOAngle, dual 50 mm connectionSet includes RTX sensorChrome
013G4380 VHX-DUOAngle, dual 50 mm connectionSet includes RTX sensorBrushed steel
013G4381 VHX-DUOAngle, dual 50 mm connectionSet includes RTX sensorWhite RAL 9016
013G4382 VHX-MONOStraight, single connectionSet includes RTX sensorChrome
013G4383 VHX-MONOStraight, single connectionSet includes RTX sensorBrushed steel
013G4384 VHX-MONOStraight, single connectionSet includes RTX sensorWhite RAL 9016
013G4385 VHX-MONOAngle, single connectionSet includes RTX sensorChrome
013G4386 VHX-MONOAngle, single connectionSet includes RTX sensorBrushed steel
013G4387 VHX-MONOAngle, single connectionSet includes RTX sensorWhite RAL 9016


Documentation





Certificates/Declarations
 
VHX with RAX, EU-Declaration of Conformity
Declaration_VHX_RAX.pdf (0.1 Mb), Literature number: VCVJC102, Language: English, Release date: 25/09 2006
 
VHX with RTX, EU-Declaration of Conformity
Declaration_VHX_RTX.pdf (0.1 Mb), Literature number: VCVJB102, Language: English, Release date: 25/09 2006
 


Data sheet
 
VHX valve sets with RAX thermostatic sensor
VDUYQ302_VHX_RAX.pdf (1.2 Mb), Literature number: VDUYQ302, Language: English, Release date: 07/04 2008
 
VHX valve sets with RTX temperature limiter
VDUYN202_VHX_RTX.pdf (0.7 Mb), Literature number: VDUYN202, Language: English, Release date: 12/09 2007
 


Instruction
 
Danfoss electric heat element & VHX for wall connection
013R9434_viuyk102_VHX-wall_electric_heat_element.pdf (1.4 Mb), Literature number: VIUYK102, Language: English, Release date: 23/02 2006
 
Danfoss VHX-DUO valve set for floor connection
013R9430_VIUYC302_VHX-DUO_set_floor.pdf (1.0 Mb), Literature number: VIUYC302, Language: English, Release date: 29/11 2007
 
Danfoss VHX-DUO valve set for wall connection
013R9431_VIUYB302_VHX-DUO_set_wall.pdf (1.4 Mb), Literature number: VIUYB302, Language: English, Release date: 29/11 2007
 
Danfoss VHX-MONO valve set for floor connection
013R9432_VIUYJ302_VHX-MONO_set_floor.pdf (1.1 Mb), Literature number: VIUYJ302, Language: English, Release date: 29/11 2007
 
Danfoss VHX-MONO valve set for wall connection
013R9433_VIUYI302_VHX-MONO_set_wall.pdf (1.3 Mb), Literature number: VIUYI302, Language: English, Release date: 29/11 2007
 
Heating elements for VHX
013R9445_Elstav.pdf (0.1 Mb), Literature number: VIATB155, Language: (55) DK,GB,DE,FR,SE,NL, Release date: 01/03 2006
 
VHX adapter for standard heating element
013R9444_standard-adapter.pdf (2.7 Mb), Literature number: VIATA155, Language: (55) DK,GB,DE,FR,SE,NL, Release date: 01/07 2006
 


Leaflet
 
Danfoss Design Products - Feels Like Nothing Else
Design_campaign_brochure_VBVJA102.pdf (1.3 Mb), Literature number: VBVJA102, Language: English, Release date: 20/08 2007
 
VHX valve sets (X-tra Collection™)
VBUYP102_VHX.pdf (1.2 Mb), Literature number: VBUYP102, Language: English, Release date: 20/03 2006
 
VHX, VHS-FX and VHS-RX - product sheet
VBVJB102_VHX_product-sheet.pdf (2.9 Mb), Literature number: VBVJB102, Language: English, Release date: 31/03 2008
 


Accessories