| Code No. | Type | Description |
2 Port - Complete Valve and Actuator |
|
087N6632
| HP 0.5B | 1/2", paddle type, 2 port valve |
|
087N6633
| HP 0.5BN | 1/2" BSP female, paddle type, 2 port valve |
|
087N6634
| HP 0.75B | 3/4" paddle type, 2 port valve |
|
087N6636
| HP 0.75BN | 3/4" BSP female, paddle type, 2 port valve |
|
087N6637
| HP 1.0B | 1" paddle type, 2 port valve |
|
087N6639
| HP 1.0BN | 1" BSP female, paddle type, 2 port valve |
|
087N6835
| HP 1.0B | 1" paddle type, 2 port valve |
2 Port - Valve Bodies Only |
|
087N6593
| HPV0.5 | 1/2" 2 port valve body only (BSP female) |
|
087N6594
| HPV0.75 | 3/4" 2 port valve body only (BSP female) |
|
087N6595
| HPV1.0 | 1" 2 port valve body only (BSP female) |
|
087N6596
| HPV15 | 15mm 2 port valve body only (internal compression) |
|
087N6597
| HPV22 | 22mm 2 port valve body only (external compression) |
|
087N6598
| HPV28 | 28mm 2 port valve body only (internal compression) |
|
087N6617
| HPV 0,5B | 1/2" 2 port valve |
|
087N6618
| HPV0.75B | 3/4" 2 port valve |
|
087N6620
| HPV1.0B | 1" 2 port valve |
|
087N6621
| HPV15B | 15mm 2 port valve body |
|
087N6622
| HPV22B | 22mm 2 port valve body (external compression) |
|
087N6624
| HPV28B | 28mm 2 port valve body only (external compression) |
Valve Actuators 2 Way |
|
087N6579
| HPA2C | 2 port valve actuator or HPV, 4 wire |
|
087N6580
| HPA2C | 2 port valve actuator, 5 wire, with SPDT |
|
087N6581
| HPA2N | 2 port valve actuator, 2 wire, no Aux, Sw 230V ac |
|
087N6583
| HPA2 | 2 port valve actuator, 4 wire, with SPST Aux Sw, 24V ac |
|
087N6585
| HPA2N | 2 port valve actuator, 2 wire, no Aux Sw, 24V ac |