Radiator Thermostats

Radiator Valves for Design Radiators



The valve features a pre-setting facility and is based on the accurate and reliable Danfoss quality.
The main applications for theese series of valves are towel rails of the "ladder" type also on design radiators provided with 50 mm connections. This new series of valves can be used creating an visual appealing installation.


Radiator Valves for Design Radiators

Technical data



RA-NCX (chrome plated radiator valves)

013G4237 RA-NCXDN15 angle, series DRadiator valve with integrated pre-settingChrome
013G4238 RA-NCXDN15 straight, series DRadiator valve with integrated pre-settingChrome
013G4239 RA-NCXDN15 right mounted angleRadiator valve with integrated pre-settingChrome
013G4240 RA-NCXDN15 left mounted angleRadiator valve with integrated pre-settingChrome
013G4247 RA-NCXDN15 angle, series FRadiator valve with integrated pre-settingChrome
013G4248 RA-NCXDN15 straight, series FRadiator valve with integrated pre-settingChrome

RA-URX (X-tra Collection radiator valves)

013G4030 RA-URXRight mountingRadiator valve for return flow, with pre-settingChrome
013G4031 RA-URXLeft mountingRadiator valve for return flow, with pre-settingChrome
013G4040 RA-URXRight mountingRadiator valve for return flow, with pre-settingWhite RAL 9010
013G4041 RA-URXLeft mountingRadiator valve for return flow, with pre-settingWhite RAL 9010
013G4050 RA-URXRight mountingRadiator valve for return flow, with pre-settingWhite RAL 9016
013G4051 RA-URXLeft mountingRadiator valve for return flow, with pre-settingWhite RAL 9016
013G4060 RA-URXRight mountingRadiator valve for return flow, with pre-settingInox
013G4061 RA-URXLeft mountingRadiator valve for return flow, with pre-settingInox


Documentation





Certificates/Declarations
 
RA-URX valves, EU-Declaration of Conformity
Declaration_RA-URX.pdf (0.1 Mb), Literature number: VCVJA102, Language: English, Release date: 25/09 2006
 


Data sheet
 
Exclusive series of radiator valves for towel rails
1_vd31C102_RA-URX.pdf (1.2 Mb), Literature number: VDUVH102, Language: English, Release date: 01/06 2002
 
RA-NCX & RLV-CX, chrome plated radiator and lockshield valves
VDVJF202_RA-NCX_RLV-CX.pdf (1.1 Mb), Literature number: VDVJF202, Language: English, Release date: 26/11 2008
 
X-tra collection type RAX and RTX
VDUVV302_Xtra-Collection.pdf (1.7 Mb), Literature number: VDUVV302, Language: English, Release date: 14/01 2008
 


Instruction
 
Instruction for wall-mounting set
013R9374-wall-set.pdf (0.1 Mb), Literature number: VIUYW102, Language: English, Release date: 01/10 2005
 
X-Tra Collection™ Thermostatic Valve RA-URX
013R9358_RA-URX.pdf (0.2 Mb), Literature number: VIUUF15H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 03/08 2004
 


Leaflet
 
Danfoss Design Products - Feels Like Nothing Else
Design_campaign_brochure_VBVJA102.pdf (1.3 Mb), Literature number: VBVJA102, Language: English, Release date: 20/08 2007
 
Product sheet for RAN-CX
DXC_product-sheet_VBVJD102.pdf (1.4 Mb), Literature number: VBVJD102, Language: English, Release date: 10/10 2007
 
The Danfoss X-tra Collection™
VBVFE102_RAX_leaflet.pdf (1.4 Mb), Literature number: VBVFE102, Language: English, Release date: 01/01 2005
 
The Design Solution
The Design Solution.pdf (0.9 Mb), Literature number: VBUVF102, Language: English, Release date: 01/12 2002
 
X-tra Collection™ - product sheet
VBVJC102_X-tra_product-sheet.pdf (2.5 Mb), Literature number: VBVJC102, Language: English, Release date: 10/10 2007
 


Mounting Guide
 
Interactive RA-URX Mounting Guide
Flash Animated Mounting Guide_01.swf (0.7 Mb), Literature number: VIMUVN102, Language: English, Release date: 01/04 2003
 


Technical papers
 
iF PRODUCT design award 2005 to Danfoss X-tra Collection™
RAX_iF_award_eng.pdf (0.8 Mb), Literature number: VEUUM102, Language: English, Release date: 22/02 2005