Radiator Thermostats

Sensors for Design Radiators



The thermostatic sensor features a smooth surface making cleaning very easy. The sensor is orientated parallel to the rails. The sensor is available in chrome, gold, brushed steel (Inox) and tow white colours (RAL 9010 and RAL 9016).

Sensors for Design Radiators

Technical data



RAS-D (thermostatic sensors)

013G5126 RAS-DThermostatic sensorFor use when design radiators are the primary heating source. Temperature lock and limitation feature.White RAL 9016
013G5127 RAS-DThermostatic sensorFor use when design radiators are the primary heating source. Temperature lock and limitation feature.White RAL 9010
013G5128 RAS-DThermostatic sensorFor use when design radiators are the primary heating source. Temperature lock and limitation feature.Chrome

RAX (X-tra Collection thermostatic sensors)

013G6070 RAXThermostatic sensorFor use when design radiators are the primary heating sourceWhite RAL 9016
013G6071 RAXThermostatic sensorFor use when design radiators are the primary heating sourceWhite RAL 9010
013G6073 RAXThermostatic sensorFor use when design radiators are the primary heating sourceAnthracite RAL 7016
013G6075 RAXThermostatic sensorFor use when design radiators are the primary heating sourceBlack RAL 9005
013G6170 RAXThermostatic sensorFor use when design radiators are the primary heating sourceChrome
013G6171 RAXThermostatic sensorFor use when design radiators are the primary heating sourceInox
013G6172 RAXThermostatic sensorFor use when design radiators are the primary heating sourceGold
013G6176 RAXThermostatic sensorFor use when design radiators are the primary heating sourceCombination - Chrome/White

RTX (X-tra Collection return temp. limiter)

013G6090 RTXReturn temperature limiterFor use when design radiators are the secondary heating sourceWhite RAL 9016
013G6091 RTXReturn temperature limiterFor use when design radiators are the secondary heating sourceWhite RAL 9010
013G6190 RTXReturn temperature limiterFor use when design radiators are the secondary heating sourceChrome
013G6191 RTXReturn temperature limiterFor use when design radiators are the secondary heating sourceInox


Documentation





Certificates/Declarations
 
RAX Hygiene Evaluation
RAX-HN_Endgutachten.pdf (0.2 Mb), Literature number: VCUYZ15B, Language: (5B) GB,DE, Release date: 13/02 2006
 
RAX Hygiene Evaluation
RAX-HN_english.pdf (0.0 Mb), Literature number: VCUYZ15B, Language: (5B) GB,DE, Release date: 13/02 2006
 
VHX with RAX, EU-Declaration of Conformity
Declaration_VHX_RAX.pdf (0.1 Mb), Literature number: VCVJC102, Language: English, Release date: 25/09 2006
 
VHX with RTX, EU-Declaration of Conformity
Declaration_VHX_RTX.pdf (0.1 Mb), Literature number: VCVJB102, Language: English, Release date: 25/09 2006
 


Data sheet
 
Exclusive series of radiator valves for towel rails
1_vd31C102_RA-URX.pdf (1.2 Mb), Literature number: VDUVH102, Language: English, Release date: 01/06 2002
 
VHX valve sets with RAX thermostatic sensor
VDUYQ302_VHX_RAX.pdf (1.2 Mb), Literature number: VDUYQ302, Language: English, Release date: 07/04 2008
 
VHX valve sets with RTX temperature limiter
VDUYN202_VHX_RTX.pdf (0.7 Mb), Literature number: VDUYN202, Language: English, Release date: 12/09 2007
 
X-tra collection type RAX and RTX
VDUVV302_Xtra-Collection.pdf (1.7 Mb), Literature number: VDUVV302, Language: English, Release date: 14/01 2008
 


Instruction
 
RAX Thermostat
013R9372_Printfile_RA-X.pdf (0.2 Mb), Literature number: VIVBW100, Language: No text, Release date: 16/01 2004
 
RTX thermostat
013R9408_RTX_02.pdf (0.1 Mb), Literature number: VIUYE102, Language: English, Release date: 01/02 2005
 


Leaflet
 
Danfoss Design Products - Feels Like Nothing Else
Design_campaign_brochure_VBVJA102.pdf (1.3 Mb), Literature number: VBVJA102, Language: English, Release date: 20/08 2007
 
Introducing the RTX thermostat
VBUUN102_RTX.pdf (1.5 Mb), Literature number: VBUUN102, Language: English, Release date: 07/02 2005
 
The Danfoss X-tra Collection™
VBVFE102_RAX_leaflet.pdf (1.4 Mb), Literature number: VBVFE102, Language: English, Release date: 01/01 2005
 
The Design Solution
The Design Solution.pdf (0.9 Mb), Literature number: VBUVF102, Language: English, Release date: 01/12 2002
 
VHX, VHS-FX and VHS-RX - product sheet
VBVJB102_VHX_product-sheet.pdf (2.9 Mb), Literature number: VBVJB102, Language: English, Release date: 31/03 2008
 
X-tra Collection™ - product sheet
VBVJC102_X-tra_product-sheet.pdf (2.5 Mb), Literature number: VBVJC102, Language: English, Release date: 10/10 2007
 


Misc Commercials
 
X-tra Collection, press release
RAX_press_release_pro.pdf (1.7 Mb), Literature number: VRUVY102, Language: English, Release date: 28/06 2005
 


Mounting Guide
 
Interactive RA-URX Mounting Guide
Flash Animated Mounting Guide_01.swf (0.7 Mb), Literature number: VIMUVN102, Language: English, Release date: 01/04 2003
 
RAX & RTX animated mounting guide
Mounting_guide_RAX_RTX.swf (0.9 Mb), Literature number: VIMUUW102, Language: English, Release date: 24/06 2005
 


Technical papers
 
iF PRODUCT design award 2005 to Danfoss X-tra Collection™
RAX_iF_award_eng.pdf (0.8 Mb), Literature number: VEUUM102, Language: English, Release date: 22/02 2005