Radiator Thermostats

LENO™ MSV-BD



LENO™ MSV-BD is a new generation of manual valves for balancing flow in heating, cooling and domestic hot water systems.
LENO™ MSV-BD is a combined presetting and shut off valve with a range of unique features.


LENO™ MSV-BD

Technical data



Code No.SizeKvsMax. work. pressure
(bar)
Max. diff. pressure
(bar)
Max. flow temp.
(°C)
Connection

LENO™ MSV-BD

003Z4000 DN 15 LF2.5 m³/h202.5130Rp ½"
003Z4001 DN 153.0 m³/h202.5130Rp ½"
003Z4002 DN 206.6 m³/h202.5130Rp ¾"
003Z4003 DN 259.5 m³/h202.5130Rp 1"
003Z4004 DN 3218 m³/h202.5130Rp 1¼"
003Z4005 DN 4026 m³/h202.5130Rp 1½"
003Z4006 DN 5040 m³/h202.5130Rp 2"
003Z4100 DN 15 LF2.5 m³/h202.5130G ¾ A
003Z4101 DN 153.0 m³/h202.5130G ¾ A
003Z4102 DN 206.6 m³/h202.5130G 1 A


Documentation





Case Stories
 
Energy saving solutions for heating and cooling systems
Energy Saving Brochure 2.0.pdf (7.8 Mb), Literature number: VZA6E102, Language: English, Release date: 09/08 2010
 
Energy saving solutions for renovation of heating and cooling systems
Energy Saving Brochure 2.0 HR.pdf (16.8 Mb), Literature number: VZA6E202, Language: English, Release date: 05/05 2011
 


Data sheet
 
LENO™ MSV-BD Manual Presetting Valves
MSV_BD_VDB4C602_teamcent.pdf (7.0 Mb), Literature number: VDB4C602, Language: English, Release date: 09/11 2011
 


Declarations
 
EC-declaration of Conformity MSV-Leno PN20, DN15-50
vjb4a102.pdf (1.0 Mb), Literature number: VJB4A102, Language: English, Release date: 19/11 2010
 


Instruction
 
Instructions Flow Indicator/Slide Ruler
WEB_VIB4E31F_118X280mm_Calculator_GB_DE_DK_RU_FR_PL_BG_HR_CZ_SI_HU.pdf (2.7 Mb), Literature number: VIB4E31F, Language: (1F) DK,GB,DE,FR,ES,SE,NL,FI,CN,PL,RU , Release date: 28/09 2011
 
LENO™ MSV-BD Instructions
VIB4A502_MSV-BD_013R9481.pdf (1.0 Mb), Literature number: VIB4A502, Language: English, Release date: 19/05 2011
 


Leaflet
 
Application guide
Application guide 2012_low resolution.pdf (9.4 Mb), Literature number: VBA6M202, Language: English, Release date: 15/02 2012
 
Balancing valves reference projects
Ref_brochure_2007_web.pdf (3.8 Mb), Literature number: VBA5O102, Language: English, Release date: 10/06 2006
 
LENO Family Pocket brochure
LENO MSV_Mini brochure_VBB4I102.pdf (1.5 Mb), Literature number: VBB4I102, Language: English, Release date: 10/09 2009
 
Make it easy – all the way around! (Leno™ MSV-BD)
LENO_MSV-BD-S_Brochure_4pages.pdf (3.6 Mb), Literature number: VBB4B202, Language: English, Release date: 18/06 2009
 


Accessories



003L4072 Adaptor insert 1" ext. thread - flat seal
003L4073 Adaptor 1¼" ext. thread - flat seal
003L4074 Adaptor 1½" ext. thread - flat seal
003L4075 Adaptor 1 3/4" ext. thread - flat seal
003L4076 Adaptor 2¼" ext. thread - flat seal
003Z4096
003Z4097
003Z4652
003Z4657
003Z4660
003Z4662
Insulation for LENO™ valves This EPP insulation cap offers click-on feature for fast and easy mounting on the valve. It is suitable for temperatures up to 120ºC.