Room Thermostats

Solar Heating Regulator



Regulators for utility water management in solar heating systems.

Solar Heating Regulator

Technical data



Electronic regulators

088H2000 230H:90 x W:135 x D:26-9 to 1500 to 99
088H2001 230H:90 x W:135 x D:26-9 to 1500 to 99


Documentation



4 Documents found: 2 data sheet, 1 instruction and 1 user guide


Data sheet
 
Electronic Solar Heat Regulator SH-E01
866v01.pdf (0.5 Mb), Literature number: VD78S202, Language: English, Release date: 21/04 2009
 
Temperature sensor NTC 100 K for SH-E01
vd78t102_sensor.pdf (0.1 Mb), Literature number: VD78T102, Language: English, Release date: 01/04 2000
 


Instruction
 
Solar Heat Regulator SH-E01 - Installation Instructions
40609v01.pdf (2.1 Mb), Literature number: VIUXO202, Language: English, Release date: 06/02 2009
 


User Guide
 
SH-E01 - Solar Heat Regulator User Instructions
40610v01.pdf (1.8 Mb), Literature number: VUVCA102, Language: English, Release date: 06/02 2009