Radiator Thermostats

TWA Standard Actuators



The thermal actuator TWA range is used with electrical on/off-controls to activate several types of valves and floor heating manifolds. The actuator is equipped with a visual position indicator to show the open or closed position of the valve. The TWA-actuator can be connected to the RA, RAVL and RAV valves from Danfoss. Furthermore versions for valves with M30x1.5 connection are available. The actuator is made for either 24 V (SELV) or 230 V supply in both normally closed (NC) or normally open (NO) versions (valve positions with no supply voltage to the actuator). Furthermore the 24 V actuator for RA valves also comes in a NC/S-version having an end-switch.

TWA Standard Actuators

Technical data



TWA-A

088H3110 TWA-ADanfoss RA connection24NC120
088H3111 TWA-ADanfoss RA connection24NO120
088H3112 TWA-ADanfoss RA connection230NC120
088H3113 TWA-ADanfoss RA connection230NO120
088H3114 TWA-ADanfoss RA connection24NC/S (with end-switch)120

TWA-K

088H3140 TWA-KFor Heimeier, MNG and Oventrop valves with M30×1.5 connection24NC120
088H3141 TWA-KFor Heimeier, MNG and Oventrop valves with M30×1.5 connection24NO120
088H3142 TWA-KFor Heimeier, MNG and Oventrop valves with M30×1.5 connection230NC120
088H3143 TWA-KFor Heimeier, MNG and Oventrop valves with M30×1.5 connection230NO120

TWA-L

088H3130 TWA-LDanfoss RAVL connection24NC120
088H3131 TWA-LDanfoss RAVL connection24NO120
088H3132 TWA-LDanfoss RAVL connection230NC120
088H3133 TWA-LDanfoss RAVL connection230NO120

TWA-V

088H3120 TWA-VDanfoss RAV and VMT connection24NC120
088H3121 TWA-VDanfoss RAV and VMT connection24NO120
088H3122 TWA-VDanfoss RAV and VMT connection230NC120
088H3123 TWA-VDanfoss RAV and VMT connection230NO120


Documentation



3 Documents found: 1 data sheet and 2 instruction


Data sheet
 
Thermal wax actuator TWA
VD.SA.P4.02.pdf (0.4 Mb), Literature number: VDSAP402, Language: English, Release date: 18/07 2008
 


Instruction
 
Instructions TWA NO/NC
VI.SB.H3.02.pdf (0.6 Mb), Literature number: VISBH302, Language: English, Release date: 15/12 2005
 
TWA-A NC/S instructions
VISAQ202_088R02471.pdf (0.4 Mb), Literature number: VISAQ102, Language: English, Release date: 01/03 2003